Product specifications
Characteristic | Value | Description |
|---|---|---|
| Module Type | S | Start Module |
| Valve Family | 2 | PVG128-256 |
| Port Connection Type | S | SAE [ISO 11926-1] |
| Shock Valve Facility | 0 | N/A |
| Pilot Pressure | 2 | 23 (PVHC) |
| Continous System Pressure | L | 350 |
| Maximum System Pressure Peaks | M | 400 |
| Pump Port Size | PA | ISO6162-1 P32M (1-1/4") |
| Pump Port Placement | T | Top |
| Tank Port Size | PG | ISO6162-2 P38M (1-1/2") |
| Tank Port Placement | T | Top |
| LS Port Size | S5 | #6 - 9/16-18 UNF |
| LS Port Placement | R | Right |
| T0 Facility | R | T0 Required |
| Width | D0 | 102 |
| Mounting Thread Size | MC | M12 |
| Tie Rod Type Left | 0 | N/A |
| Tie Rod Type Right | T | Threaded Hole |
| Left Interface | 0 | N/A |
| Right Interface | S | PVG256-Flat-T0 |
| Primer | Q | Passivation - Transparent |
| Product Category | 1 | Standard Part |
| Marking | 0 | N/A |
| Ex Application | 0 | N/A |
| Certification | 00 | N/A |
| Customer Specific Attributes | P,T,LS,T0,M | P,T,LS,T0,M |
| A Port Placement | 0 | N/A |
| B Port Placement | 0 | N/A |
| Certification | 00 | N/A |
| Connector Direction | 0 | N/A |
| Connector Type | 0 | N/A |
| Continous System Pressure | L | 350 |
| Control Signal | 0 | N/A |
| Customer Specific Attributes | P,T,LS,T0,M | P,T,LS,T0,M |
| Ex Application | 0 | N/A |
| Fault Reaction & Recovery | 0 | N/A |
| Flow of the module | 00 | N/A |
| Inquiry Tracking Number | 2016010471 | 2016010471 |
| IP Rating | 0 | N/A |
| Left Interface | 0 | N/A |
| Left Tie Rod Length | 000 | 0 |
| LS Port Placement | R | Right |
| LS Port Size | S5 | #6 - 9/16-18 UNF |
| Marking | 0 | N/A |
| Marking | 0 | N/A |
| Maximum System Pressure Peaks | M | 400 |
| Module Type | S | Start Module |
| Mounting Thread Size | MC | M12 |
| Pilot flow of the module | 00 | N/A |
| Pilot Pressure | 2 | 23 (PVHC) |
| Placement of the Work Port A | 0 | N/A |
| Placement of the Work Port B | 0 | N/A |
| Port Connection Type | S | SAE [ISO 11926-1] |
| Pre R2 Number | N/A | |
| Pressure Setting | 000 | N/A |
| PRESSURE SETTING | 000 | N/A |
| Primer | Q | Passivation - Transparent |
| Product Category | 1 | Standard Part |
| Product Type | N/A | |
| Pump Port Placement | T | Top |
| Pump Port Size | PA | ISO6162-1 P32M (1-1/4") |
| Right Interface | S | PVG256-Flat-T0 |
| Right Tie Rod Length | 000 | 0 |
| SAME AS MATERIAL | N/A | |
| Shock Valve Facility | 0 | N/A |
| Size of Work Port A | 00 | N/A |
| Size of Work Port B | 00 | N/A |
| T0 Facility | R | T0 Required |
| Tank Port Placement | T | Top |
| Tank Port Size | PG | ISO6162-2 P38M (1-1/2") |
| Tie Rod Type Left | 0 | N/A |
| Tie Rod Type Right | T | Threaded Hole |
| Valve Family | 2 | PVG128-256 |
| Voltage | 0 | N/A |
| Voltage | 0 | N/A |
| Width | D0 | 102 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |