PVPVM32-INLET-SAE-PPRV-product-details

PVPVM32-INLET-SAE-PPRV

157B5912

Model code: SVSINILTM1CS01000C5LM000SATSATS5B0000000000000S5A00000000000000000048048UFSSHHLT0000


Tools

Product specifications

Characteristic
Value
Description
Module TypeMMid Module
Valve Family1PVG16-48
Pump ConfigurationCClosed Center/Variable
Port Connection TypeSSAE [ISO 11926-1]
Shock Valve Facility0N/A
Pilot Pressure113.5 (PVE)
Pressure Relief Valve0No
LS Boost Facility0N/A
LS Dump Facility0N/A
Nominel FlowC5350
Continous System PressureL350
Maximum System Pressure PeaksM400
Inlet Compensator/Unloader0N/A
CF Out Nominel Flow0N/A
PVPC Facility0N/A
Pump Port SizeSA#16 - 1 5/16-12 UN
Pump Port PlacementTTop
Tank Port SizeSA#16 - 1 5/16-12 UN
Tank Port PlacementTTop
LS Port SizeS5#6 - 9/16-18 UNF
LS Port PlacementBB
LX Port Size00N/A
LX Port Placement0N/A
Gauge Port Pilot Pressure Size00N/A
Gauge Port Pilot Pres Location0N/A
T0 Port Size00N/A
T0 Port Placement0N/A
T0 Facility0N/A
CF Port Size00N/A
CF Port Placement0N/A
Gauge Port Pump Pressure SizeS5#6 - 9/16-18 UNF
Pump Port Pressure LocationAA
Gauge Port Tank Pressure Size00N/A
Tank Port Pressure Location0N/A
HPCO Port Size00N/A
HPCO Port Placement0N/A
Pilot Pressure Accumulator Por0N/A
Pilot Pressure Accumulator Por0N/A
Extra Pump Port Size00N/A
Extra Pump Port Placement0N/A
Extra Tank Port Size00N/A
Extra Tank Port Placement0N/A
Extra LS Port Size00N/A
Extra LS Port Placement0N/A
Width4848
Total length of the Tie Rod04848
Mounting Thread SizeUF5/16-18 UNC
Tie Rod Type LeftSThrough Hole
Tie Rod Type RightSThrough Hole
Left InterfaceHPVG32-Flat
Right InterfaceHPVG32-Flat
Bottom InterfaceLMounting Feet A/B
Top InterfaceTThreaded Ports
A Side Interface00N/A
B Side Interface00N/A
Full flow dump Facility0N/A
Pilot Dump Facility0N/A
PrimerQPassivation - Transparent
Dynamic Response (Damping)0N/A
Additional FeatureP6Pilot Oil Orifice 0.6
Product Category2Restricted Part
Marking0N/A
Ex ApplicationAEx h I/II
Certification00N/A
Customer Specific AttributesN/A
LS ReliefN/A
Marking0N/A
Product TypeN/A

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm