Product specifications
Characteristic | Value | Description |
|---|---|---|
| Material | R | NBR Rubber |
| Product Category | 1 | Standard Part |
| Marking | 0 | N/A |
| Ex Application | 0 | N/A |
| Certification | 00 | N/A |
| CAN Termination | 0 | N/A |
| Color code of the coding | 0 | N/A |
| Connector Type 2 | 0 | N/A |
| Interface | PH | PVHC |
| Interface/connection type | PH | PVHC |
| Length | 000 | N/A |
| Marking | 0 | N/A |
| Material | R | NBR Rubber |
| Number of modules/connections available | 01 | 1 |
| Product type | SVS_SERV | Service Kits |
| PVPX Coil | 0 | N/A |
| Specific usage of the spare part | 0 | N/A |
| Termination | 0 | N/A |
| Valve Family | 1 | PVG16-48 |
| Voltage | 0 | N/A |
| Voltage | 0 | N/A |
| Which type of Service kit is needed | S | Sealkit |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |