Product specifications
Characteristic | Value | Description |
|---|---|---|
| Valve Side Interface | 01 | PVH16 O-Ring |
| Material | B | Aluminium Cast |
| Manual Override | 0 | N/A |
| Interface For Manual Lever | 0 | N/A |
| Tamperproof | 0 | N/A |
| Port Connection Type | S | SAE [ISO 11926-1] |
| Float Facility | 0 | N/A |
| Matching Spool Accessory | P | Plug |
| Activation Method | H | Hydraulic |
| Maximum System Pressure Peaks | D | 65 |
| Nominel A Stroke | 5 | 5 |
| Nominel B Stroke | 5 | 5 |
| Primer | 0 | N/A |
| Product Category | 1 | Standard Part |
| Marking | 0 | N/A |
| Ex Application | 0 | N/A |
| Certification | 00 | N/A |
| Marking | 0 | N/A |
| Material | B | Aluminium Cast |
| Port Size | S5 | #6 - 9/16-18 UNF |
| Product type | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |