Product specifications
Characteristic | Value | Description |
---|---|---|
Valve Side Interface | 0I | EVHC O-Ring |
Material | A | Aluminium |
Manual Override | A | AB Stroke limit |
Interface For Manual Lever | 9 | Hexagon 9mm |
Tamperproof | 0 | N/A |
Port Connection Type | 0 | N/A |
Float Facility | 1 | Yes |
Matching Spool Accessory | T | Tensionbar |
Activation Method | B | Lever Base |
Maximum System Pressure Peaks | D | 65 |
Nominel A Stroke | 7 | 7 |
Nominel B Stroke | 7 | 7 |
Primer | 0 | N/A |
Product Category | 1 | Standard Part |
Marking | 0 | N/A |
Ex Application | 0 | N/A |
Certification | 00 | N/A |
Marking | 0 | N/A |
Material | A | Aluminium |
Port Size | 00 | N/A |
Product Type | N/A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |