Product specifications
Characteristic | Value | Description |
---|---|---|
Valve Side Interface | 0I | EVHC O-Ring |
Port Connection Type | 0 | N/A |
Maximum System Pressure Peaks | D | 65 |
Nominel A Stroke | 7 | 7 |
Nominel B Stroke | 7 | 7 |
Primer | 0 | N/A |
Product Category | 1 | Standard Part |
Marking | 0 | N/A |
Ex Application | 0 | N/A |
Certification | 00 | N/A |
A Port Placement | 0 | N/A |
B Port Placement | 0 | N/A |
CAN Protocol | 0 | N/A |
Coil Power | 3 | 30 W |
Connector Direction | A | 180 (Outwards) |
Connector Type | G | 2x2 Deutsch - DT04 |
Control Signal | P | PWM |
De-Stroke Reaction A | F | 300 ms |
De-Stroke Reaction B | F | 300 ms |
Digital Type | 0 | N/A |
Disable Function | 0 | N/A |
Extra Function | 0 | N/A |
Fault Reaction & Recovery | 0 | N/A |
Float Direction | A | A Port |
Hysteresis | F | 15.0% |
IP Rating | 7 | IP67 |
Length | 110 | 110 |
Manual Override | 0 | N/A |
Marking | 0 | N/A |
Max Oil Consump. Steady State | 0 | 0 l/min |
Max Oil Consumption | 0 | 0 l/min |
Minimum Float Position | G | 7.8 |
On-Stroke Response A | F | 300 ms |
On-Stroke Response B | F | 300 ms |
Output Signal | 0 | N/A |
Outward Side Interface | 00 | N/A |
PVDI connector coding | 0 | N/A |
Pilot Pressure | 2 | 23 (PVHC) |
Pilot Pressure Full Stroke | N | 23.0 bar |
Pilot Pressure Neutral | Z | 3.5 bar |
Port Size | 00 | N/A |
Product Type | N/A | |
Resolution | H | 250 |
Voltage | 2 | 12 |
Voltage | 2 | 12 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |