Product specifications
Characteristic | Value | Description |
|---|---|---|
| Valve Side Interface | 0I | EVHC O-Ring |
| Port Connection Type | 0 | N/A |
| Maximum System Pressure Peaks | D | 65 |
| Nominel A Stroke | 7 | 7 |
| Nominel B Stroke | 7 | 7 |
| Primer | 0 | N/A |
| Product Category | 1 | Standard Part |
| Marking | 0 | N/A |
| Ex Application | 0 | N/A |
| Certification | 00 | N/A |
| A Port Placement | 0 | N/A |
| B Port Placement | 0 | N/A |
| CAN Protocol | 0 | N/A |
| Coil Power | 3 | 30 W |
| Connector Direction | A | 180 (Outwards) |
| Connector Type | G | 2x2 Deutsch - DT04 |
| Control Signal | P | PWM |
| De-Stroke Reaction A | F | 300 ms |
| De-Stroke Reaction B | F | 300 ms |
| Digital Type | 0 | N/A |
| Disable Function | 0 | N/A |
| Extra Function | 0 | N/A |
| Fault Reaction & Recovery | 0 | N/A |
| Float Direction | A | A Port |
| Hysteresis | F | 15.0% |
| IP Rating | 7 | IP67 |
| Length | 110 | 110 |
| Manual Override | 0 | N/A |
| Marking | 0 | N/A |
| Max Oil Consump. Steady State | 0 | 0 l/min |
| Max Oil Consumption | 0 | 0 l/min |
| Minimum Float Position | G | 7.8 |
| On-Stroke Response A | F | 300 ms |
| On-Stroke Response B | F | 300 ms |
| Output Signal | 0 | N/A |
| Outward Side Interface | 00 | N/A |
| Pilot Pressure | 2 | 23 (PVHC) |
| Pilot Pressure Full Stroke | N | 23.0 bar |
| Pilot Pressure Neutral | Z | 3.5 bar |
| Port Size | 00 | N/A |
| Product type | N/A | |
| PVDI connector coding | 0 | N/A |
| Resolution | H | 250 |
| Voltage | 4 | 24 |
| Voltage | 4 | 24 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |