Product specifications
Characteristic | Value |
|---|---|
| Valve Side Interface | EVHC O-Ring |
| Port Connection Type | N/A |
| Maximum System Pressure Peaks | 30 |
| Nominel A Stroke | 7 |
| Nominel B Stroke | 7 |
| Primer | N/A |
| Product Category | Standard Part |
| Marking | N/A |
| Ex Application | N/A |
| Certification | N/A |
| A Port Placement | N/A |
| B Port Placement | N/A |
| CAN Protocol | N/A |
| Coil Power | 8 W |
| Connector Direction | 180 (Outwards) |
| Connector Type | 2x2 Deutsch - DT04 |
| Control Signal | On/Off |
| De-Stroke Reaction A | 300 ms |
| De-Stroke Reaction B | 300 ms |
| Digital Type | N/A |
| Disable Function | N/A |
| Extra Function | N/A |
| Fault Reaction & Recovery | N/A |
| Float Direction | N/A |
| Hysteresis | N/A |
| IP Rating | IP67 |
| Length | 95 |
| Manual Override | N/A |
| Marking | N/A |
| Max Oil Consump. Steady State | 0,4 l/min |
| Max Oil Consumption | 0 l/min |
| Minimum Float Position | N/A |
| On-Stroke Response A | 300 ms |
| On-Stroke Response B | 300 ms |
| Output Signal | N/A |
| Outward Side Interface | N/A |
| Pilot Pressure | 23 (PVHC) |
| Pilot Pressure Full Stroke | 6.5 bar |
| Pilot Pressure Neutral | 5.0 bar |
| Port Size | N/A |
| Product Type | N/A |
| PVDI connector coding | N/A |
| Resolution | 1 |
| Voltage | 24 |
| Voltage | 24 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |