Product specifications
Characteristic | Value | Description |
|---|---|---|
| Valve Side Interface | 0T | PVHC32 O-Ring |
| Port Connection Type | S | SAE [ISO 11926-1] |
| Maximum System Pressure Peaks | D | 65 |
| Nominel A Stroke | 7 | 7 |
| Nominel B Stroke | 7 | 7 |
| Primer | A | Anodized |
| Product Category | 1 | Standard Part |
| Marking | 0 | N/A |
| Ex Application | 0 | N/A |
| Certification | CS | ISO13849 Compliant |
| A Port Placement | 2 | A or B |
| B Port Placement | 2 | A or B |
| CAN Protocol | 0 | N/A |
| Coil Power | 3 | 30 W |
| Connector Direction | U | 90 (Up) |
| Connector Type | G | 2x2 Deutsch - DT04 |
| Control Signal | H | High Current PWM |
| De-Stroke Reaction A | 9 | 90 ms |
| De-Stroke Reaction B | 9 | 90 ms |
| Digital Type | 0 | N/A |
| Disable Function | 0 | N/A |
| Extra Function | H | Hydraulic Override |
| Fault Reaction & Recovery | 0 | N/A |
| Float Direction | 0 | N/A |
| Hysteresis | B | 11.0% |
| IP Rating | 7 | IP67 |
| Length | 108 | 108 |
| Manual Override | H | Hydraulic |
| Marking | 0 | N/A |
| Max Oil Consump. Steady State | 1 | 0,1 l/min |
| Max Oil Consumption | 0 | 0 l/min |
| Minimum Float Position | 0 | N/A |
| On-Stroke Response A | B | 225 ms |
| On-Stroke Response B | B | 225 ms |
| Output Signal | 0 | N/A |
| Outward Side Interface | 00 | N/A |
| Pilot Pressure | A | 20 |
| Pilot Pressure Full Stroke | F | 15.0 bar |
| Pilot Pressure Neutral | 5 | 5.0 bar |
| Port Size | S5 | #6 - 9/16-18 UNF |
| Product Type | SVS_ELEC | Electrical Actuator |
| PVDI connector coding | 0 | N/A |
| Resolution | 0 | N/A |
| Voltage | 4 | 24 |
| Voltage | 4 | 24 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |