Product specifications
Characteristic | Value | Description |
|---|---|---|
| Valve Side Interface | 0C | PVMD256 O-Ring |
| Material | G | Gray Cast Iron |
| Manual Override | 0 | N/A |
| Interface For Manual Lever | 0 | N/A |
| Tamperproof | 0 | N/A |
| Port Connection Type | 0 | N/A |
| Float Facility | 0 | N/A |
| Matching Spool Accessory | P | Plug |
| Activation Method | 0 | N/A |
| Maximum System Pressure Peaks | D | 65 |
| Nominel A Stroke | A | 10 |
| Nominel B Stroke | A | 10 |
| Primer | 0 | N/A |
| Product Category | 1 | Standard Part |
| Marking | 0 | N/A |
| Ex Application | A | Ex h I/II |
| Certification | 00 | N/A |
| Marking | 0 | N/A |
| Material | G | Gray Cast Iron |
| Port Size | 00 | N/A |
| Product Type | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |