Product specifications
Characteristic | Value | Description |
|---|---|---|
| Valve Side Interface | 0N | PVM256 O-Ring |
| Manual Override | P | Push |
| Interface For Manual Lever | H | M10 |
| Tamperproof | 0 | N/A |
| Port Connection Type | D | Metric [DIN 3852-1] |
| Float Facility | 1 | Yes |
| Matching Spool Accessory | T | Tensionbar |
| Activation Method | B | Lever Base |
| Maximum System Pressure Peaks | G | 100 |
| Nominel A Stroke | A | 10 |
| Nominel B Stroke | A | 10 |
| Primer | 0 | N/A |
| Product Category | 2 | Restricted Part |
| Ex Application | 0 | N/A |
| Certification | 00 | N/A |
| Marking | 0 | N/A |
| Material | N | Iron Nodular Cast |
| Port Size | M2 | M10x1.0 |
| Product type | SVS_MPH | Mechanical/Pneumatic/H |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |