Product specifications
Characteristic | Value | Description |
|---|---|---|
| Spool Interface | 0P | Priority Compensator32 |
| Product Category | 1 | Standard Part |
| Marking | 0 | N/A |
| Ex Application | B | Ex h db I |
| Certification | 00 | N/A |
| CF Pressure Margin | 7 | 7 |
| Dynamic orifice | X | Static (Blocked) |
| Dynamic Orifice | X | Static (Blocked) |
| LS Orifice | C | 1.2 |
| LS Orifice | C | 1.2 |
| LS Port Placement | N/A | |
| LS Port Size | B2 | G1/4 |
| Marking | 0 | N/A |
| Port Connection Type | B | BSP [DIN 3852-2] |
| Product Type | SVS_PSPS | Priority Module Compe |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |