Product specifications
Characteristic | Value | Description |
---|---|---|
Module Type | E | End Module |
Valve Family | A | PVG100 |
Work Module Type | 8 | PVB100 - flow up to 180 l/mi |
Compensation Type | P | Post |
Port Connection Type | S | SAE [ISO 11926-1] |
T0 Facility | R | T0 Required |
PVB Check Valve | 1 | Yes |
LS Relief A | 0 | N/A |
Shock Valve Facility A | 0 | N/A |
PO Check A | 0 | N/A |
Meter Out A | 0 | N/A |
LS Relief B | 0 | N/A |
Shock Valve Facility B | 0 | N/A |
PO Check B | 0 | N/A |
Meter Out B | 0 | N/A |
Rated Flow | I | 180 |
Continous System Pressure | L | 350 |
Maximum System Pressure Peaks | N | 420 |
Tank Port Size | 00 | N/A |
Tank Port Placement | 0 | N/A |
LS Port Size | 00 | N/A |
LS Port Placement | 0 | N/A |
Tank Plugged | 0 | N/A |
Primer | 0 | N/A |
Neutral Pressure Bleed-Off | C | Compensator Neutral Relief |
Width | 48 | 48 |
Tie Rod Length | 048 | 48 |
Tie Rod Type Left | S | Through Hole |
Tie Rod Type Right | S | Through Hole |
Left Interface | P | PVG100-Oring-T0 |
Right Interface | 0 | N/A |
Bottom Interface | 0 | N/A |
Top Interface | T | Threaded Ports |
A Side Interface | 0G | PVE32 # PVB100 |
B Side Interface | 0G | PVE32 # PVB100 |
Spool Interface | 0C | PVB100 |
P Gallery | 0 | Through |
Dynamic Response (Damping) | 0 | N/A |
LY (LS Return) Facility | 1 | Yes |
Thermo/chock | 0 | N/A |
Product Category | 1 | Standard Part |
Marking | 0 | N/A |
Ex Application | A | Ex h I/II |
Certification | 00 | N/A |
Inquiry Tracking Number | 2007022805 PR18 | 2007022805 PR1 |
LS-return or Ly-return | 1 | Yes |
Marking | 0 | N/A |
Port Size | S8 | #12 - 1 1/16-12 UN |
Pre R2 Number | N/A | |
Product type | N/A | |
SAME AS MATERIAL | N/A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |