Product specifications
Characteristic | Value | Description |
|---|---|---|
| Module Type | M | Mid Module |
| Valve Family | A | PVG100 |
| Work Module Type | 8 | PVB100 - flow up to 180 l/mi |
| Compensation Type | P | Post |
| Port Connection Type | S | SAE [ISO 11926-1] |
| T0 Facility | R | T0 Required |
| PVB Check Valve | 1 | Yes |
| LS Relief A | 0 | N/A |
| Shock Valve Facility A | 0 | N/A |
| PO Check A | 0 | N/A |
| Meter Out A | 0 | N/A |
| LS Relief B | 0 | N/A |
| Shock Valve Facility B | 0 | N/A |
| PO Check B | 0 | N/A |
| Meter Out B | 0 | N/A |
| Rated Flow | P | 240 |
| Continous System Pressure | L | 350 |
| Maximum System Pressure Peaks | M | 400 |
| Tank Port Size | 00 | N/A |
| Tank Port Placement | 0 | N/A |
| LS Port Size | 00 | N/A |
| LS Port Placement | 0 | N/A |
| Tank Plugged | 0 | N/A |
| Primer | 0 | N/A |
| Neutral Pressure Bleed-Off | C | Compensator Neutral Relief |
| Width | 48 | 48 |
| Total length of the Tie Rod | 048 | 48 |
| Tie Rod Type Left | S | Through Hole |
| Tie Rod Type Right | S | Through Hole |
| Left Interface | P | PVG100-Oring-T0 |
| Right Interface | N | PVG100-Flat-T0 |
| Bottom Interface | 0 | N/A |
| Top Interface | T | Threaded Ports |
| A Side Interface | 0G | PVE32 # PVB100 |
| B Side Interface | 0G | PVE32 # PVB100 |
| Spool Interface | 0L | PVB100 HF |
| P Gallery | 0 | Through |
| Dynamic Response (Damping) | 0 | N/A |
| LY (LS Return) Facility | 1 | Yes |
| Thermo/chock | 0 | N/A |
| Product Category | 1 | Standard Part |
| Marking | 0 | N/A |
| Ex Application | A | Ex h I/II |
| Certification | 00 | N/A |
| Inquiry Tracking Number | 2011052710 RTP2 | 2011052710 RTP |
| LS-return or Ly-return | 1 | Yes |
| Marking | 0 | N/A |
| Port Size | S9 | #14 - 1 3/16-12 UN |
| Pre R2 Number | N/A | |
| Product Type | N/A | |
| SAME AS MATERIAL | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |