Product specifications
Characteristic | Value | Description |
|---|---|---|
| Module Type | M | Mid Module |
| Valve Family | 1 | PVG16-48 |
| Work Module Type | 1 | PVB16 - flow up to 65 l/min |
| Compensation Type | R | Pre |
| Port Connection Type | S | SAE [ISO 11926-1] |
| T0 Facility | C | T0 Compatible |
| PVB Check Valve | 1 | Yes |
| LS Relief A | 0 | N/A |
| Shock Valve Facility A | 1 | 1 x PVLP63 Cavity |
| PO Check A | 0 | N/A |
| Meter Out A | 0 | N/A |
| LS Relief B | 0 | N/A |
| Shock Valve Facility B | 1 | 1 x PVLP63 Cavity |
| PO Check B | 0 | N/A |
| Meter Out B | 0 | N/A |
| Rated Flow | 6 | 65 |
| Continous System Pressure | L | 350 |
| Maximum System Pressure Peaks | N | 420 |
| Tank Port Size | 00 | N/A |
| Tank Port Placement | 0 | N/A |
| LS Port Size | 00 | N/A |
| LS Port Placement | 0 | N/A |
| Tank Plugged | 0 | N/A |
| Primer | Q | Passivation - Transparent |
| Neutral Pressure Bleed-Off | C | Compensator Neutral Relief |
| Width | 40 | 40 |
| Total length of the Tie Rod | 040 | 40 |
| Tie Rod Type Left | S | Through Hole |
| Tie Rod Type Right | S | Through Hole |
| Left Interface | L | PVG32-Oring-T0 |
| Right Interface | K | PVG32-Flat-T0 |
| Bottom Interface | 0 | N/A |
| Top Interface | T | Threaded Ports |
| A Side Interface | 0C | PVM16 # PVB16 |
| B Side Interface | 0A | PVE16 # PVB16 |
| Spool Interface | 0A | PVB16 |
| P Gallery | 0 | Through |
| Dynamic Response (Damping) | 0 | N/A |
| LY (LS Return) Facility | 0 | N/A |
| Thermo/chock | 0 | N/A |
| Product Category | 1 | Standard Part |
| Marking | 0 | N/A |
| Ex Application | A | Ex h I/II |
| Certification | 00 | N/A |
| LS-return or Ly-return | 0 | N/A |
| Marking | 0 | N/A |
| Port Size | S6 | #8 - 3/4-16 UNF |
| Product Type | SVS_WORK | Work Module |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |