Product specifications
Characteristic | Value | Description |
|---|---|---|
| Module Type | M | Mid Module |
| Valve Family | 2 | PVG128-256 |
| Work Module Type | 5 | PVB128 - flow up to 250 l/mi |
| Compensation Type | R | Pre |
| Port Connection Type | E | Flange/BSP [DIN 3852-2] |
| T0 Facility | R | T0 Required |
| PVB Check Valve | 1 | Yes |
| LS Relief A | I | Individual LS |
| Shock Valve Facility A | 0 | N/A |
| PO Check A | 0 | N/A |
| Meter Out A | 0 | N/A |
| LS Relief B | I | Individual |
| Shock Valve Facility B | 0 | N/A |
| PO Check B | 0 | N/A |
| Meter Out B | 0 | N/A |
| Rated Flow | 3 | 300 |
| Continous System Pressure | L | 350 |
| Maximum System Pressure Peaks | N | 420 |
| Tank Port Size | 00 | N/A |
| Tank Port Placement | 0 | N/A |
| LS Port Size | S3 | #4 - 7/16-20 UNF |
| LS Port Placement | E | Bottom A & B |
| Tank Plugged | 0 | N/A |
| Primer | Q | Passivation - Transparent |
| Neutral Pressure Bleed-Off | C | Compensator Neutral Relief |
| Width | 66 | 66 |
| Total length of the Tie Rod | 066 | 66 |
| Tie Rod Type Left | S | Through Hole |
| Tie Rod Type Right | S | Through Hole |
| Left Interface | T | PVG256-Oring-T0 |
| Right Interface | S | PVG256-Flat-T0 |
| Bottom Interface | T | Threaded Ports LS A/B |
| Top Interface | F | Flange |
| A Side Interface | 0Z | PVM256 |
| B Side Interface | 0X | PVE256 |
| Spool Interface | 0D | PVB128/PVB256 |
| P Gallery | 0 | Through |
| Dynamic Response (Damping) | 6 | M6 Orifice Facility LS |
| LY (LS Return) Facility | 0 | N/A |
| Thermo/chock | 0 | N/A |
| Product Category | 1 | Standard Part |
| Marking | 0 | N/A |
| Ex Application | A | Ex h I/II |
| Certification | 00 | N/A |
| A Side Interface | 0Z | PVM256 |
| B Side Interface | 0X | PVE256 |
| Bottom Interface | T | Threaded Ports LS A/B |
| Certification | 00 | N/A |
| Compensation Type | R | Pre |
| Continous System Pressure | L | 350 |
| Dynamic Response (Damping) | 6 | M6 Orifice Facility LS |
| Ex Application | A | Ex h I/II |
| Left Interface | T | PVG256-Oring-T0 |
| LS Port Placement | E | Bottom A & B |
| LS Port Size | S3 | #4 - 7/16-20 UNF |
| LS Relief A | I | Individual LS |
| LS Relief B | I | Individual |
| LS-return or Ly-return | 0 | N/A |
| LY (LS Return) Facility | 0 | N/A |
| Marking | 0 | N/A |
| Marking | 0 | N/A |
| Maximum System Pressure Peaks | N | 420 |
| Meter Out A | 0 | N/A |
| Meter Out B | 0 | N/A |
| Module Type | M | Mid Module |
| Neutral Pressure Bleed-Off | C | Compensator Neutral Relief |
| P Gallery | 0 | Through |
| PO Check A | 0 | N/A |
| PO Check B | 0 | N/A |
| Port Connection Type | E | Flange/BSP [DIN 3852-2] |
| Port Size | P3 | ISO6162-2 P19 (3/4") |
| Primer | Q | Passivation - Transparent |
| Product Category | 1 | Standard Part |
| Product Type | N/A | |
| PVB Check Valve | 1 | Yes |
| Rated Flow | 3 | 300 |
| Right Interface | S | PVG256-Flat-T0 |
| Shock Valve Facility A | 0 | N/A |
| Shock Valve Facility B | 0 | N/A |
| Spool Interface | 0D | PVB128/PVB256 |
| T0 Facility | R | T0 Required |
| Tank Plugged | 0 | N/A |
| Tank Port Placement | 0 | N/A |
| Tank Port Size | 00 | N/A |
| Thermo/chock | 0 | N/A |
| Tie Rod Type Left | S | Through Hole |
| Tie Rod Type Right | S | Through Hole |
| Top Interface | F | Flange |
| Total length of the Tie Rod | 066 | 66 |
| Valve Family | 2 | PVG128-256 |
| Width | 66 | 66 |
| Work Module Type | 5 | PVB128 - flow up to 250 l/mi |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |