Product specifications
Characteristic | Value | Description |
|---|---|---|
| Module Type | M | Mid Module |
| Valve Family | E | ECO80LS |
| Port Connection Type | S | SAE [ISO 11926-1] |
| T0 Facility | 0 | N/A |
| Continous System Pressure | J | 280 |
| Maximum System Pressure Peaks | Q | 320 |
| Tank Port Size | S7 | #10 - 7/8-14 UNF |
| Tank Port Placement | T | Top |
| Primer | 0 | N/A |
| Width | 40 | 40 |
| Tie Rod Type Left | S | Through Hole |
| Tie Rod Type Right | S | Through Hole |
| Left Interface | R | ECO80-Oring |
| Right Interface | Q | ECO80-Flat |
| Bottom Interface | 0 | N/A |
| Top Interface | T | Threaded Ports |
| Dynamic Response (Damping) | 0 | N/A |
| Product Category | 1 | Standard Part |
| Marking | 0 | N/A |
| Ex Application | 0 | N/A |
| Certification | 00 | N/A |
| Additional Feature 1 | 00 | N/A |
| Additional Feature 2 | 00 | N/A |
| Additional Feature 3 | 00 | N/A |
| Additional Feature 4 | 00 | N/A |
| Bottom Interface | 0 | N/A |
| Certification | 00 | N/A |
| Continous System Pressure | J | 280 |
| Dynamic Response (Damping) | 0 | N/A |
| Ex Application | 0 | N/A |
| Full flow dump Facility | 0 | N/A |
| Inlet Compensator/Unloader | 0 | N/A |
| Left Interface | R | ECO80-Oring |
| Left Tie Rod Length | 040 | 40 |
| LS Dump Facility | N/A | |
| LS Relief | 1 | Yes (Integrated) |
| Marking | 0 | N/A |
| Marking | 0 | N/A |
| Material | G | Gray Cast Iron |
| Material | G | Gray Cast Iron |
| Maximum System Pressure Peaks | Q | 320 |
| Module Type | M | Mid Module |
| Mounting Thread Size | 00 | N/A |
| Pilot Pressure | 2 | 23 (PVHC) |
| Port Connection Type | S | SAE [ISO 11926-1] |
| Primer | 0 | N/A |
| Product Category | 1 | Standard Part |
| Product Type | N/A | |
| Right Interface | Q | ECO80-Flat |
| Right Tie Rod Length | 040 | 40 |
| Shock Valve Facility | 1 | 1 x PVLP63 Cavity |
| T0 Facility | 0 | N/A |
| Tank Port Placement | T | Top |
| Tank Port Size | S7 | #10 - 7/8-14 UNF |
| Tie Rod Type Left | S | Through Hole |
| Tie Rod Type Right | S | Through Hole |
| Top Interface | T | Threaded Ports |
| Valve Family | E | ECO80LS |
| Width | 40 | 40 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |