Product specifications
Characteristic | Value | Description |
|---|---|---|
| Module Type | E | End Module |
| Valve Family | 1 | PVG16-48 |
| Port Connection Type | B | BSP [DIN 3852-2] |
| T0 Facility | C | T0 Compatible |
| Continous System Pressure | I | 250 |
| Maximum System Pressure Peaks | K | 300 |
| Tank Port Size | 00 | N/A |
| Tank Port Placement | 0 | N/A |
| Primer | Z | Zinc Plated - Light Yellow |
| Width | 37 | 37 |
| Total length of the Tie Rod | 024 | 24 |
| Tie Rod Type Left | S | Through Hole |
| Tie Rod Type Right | S | Through Hole |
| Left Interface | L | PVG32-Oring-T0 |
| Right Interface | 0 | N/A |
| Bottom Interface | L | Mounting Feet A/B |
| Top Interface | 0 | N/A |
| A Side Interface | 00 | N/A |
| B Side Interface | 00 | N/A |
| LY (LS Return) Facility | 0 | N/A |
| Product Category | 1 | Standard Part |
| Marking | 0 | N/A |
| Ex Application | A | Ex h I/II |
| Certification | 00 | N/A |
| Additional Feature 1 | TD | T Disconnect Protection |
| Additional Feature 2 | VG | V-Port G1/4 |
| Additional Feature 3 | 00 | N/A |
| Connector Type | 0 | N/A |
| Gauge Port Pilot Pres Location | 0 | N/A |
| Gauge Port Pilot Pressure Size | 00 | N/A |
| Gauge Port Pump Pressure Size | 00 | N/A |
| LS/LY Port Placement | 0 | N/A |
| LS/LY Port Size | 00 | N/A |
| LX Port Placement | 0 | N/A |
| LX Port Size | 00 | N/A |
| Marking | 0 | N/A |
| Material | S | Steel |
| Material | S | Steel |
| Mounting Thread Size | M8 | M8 |
| Pilot Dump Facility | 0 | N/A |
| Pilot Press. Rduct. Valve Type | 0 | N/A |
| Pilot Pressure | 0 | N/A |
| Pneumatic Port Placement | 0 | N/A |
| Pneumatic Port Size | 00 | N/A |
| Product Type | SVS_END | End Module |
| Pump Port Placement | T | Top |
| Pump Port Pressure Location | 0 | N/A |
| Pump Port Size | B4 | G1/2 |
| Shock Valve Facility | 0 | N/A |
| T0 Port Placement | 0 | N/A |
| T0 Port Size | 00 | N/A |
| Voltage | 0 | N/A |
| Voltage | 0 | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |