PVB Basic module w.BSP thread-product-details

PVB Basic module w.BSP thread

157B6136

Model code: SVSWORKM120B0101000100DLNB40000000Q048048SSI0T0E0E0I000A00


Tools

Product specifications

Characteristic
Value
Description
Module TypeMMid Module
Valve Family1PVG16-48
Work Module Type2PVB32 - flow up to 125 l/min
Compensation Type0Non-compensated
Port Connection TypeBBSP [DIN 3852-2]
T0 Facility0N/A
PVB Check Valve1Yes
LS Relief A0N/A
Shock Valve Facility A11 x PVLP63 Cavity
PO Check A0N/A
Meter Out A0N/A
LS Relief B0N/A
Shock Valve Facility B11 x PVLP63 Cavity
PO Check B0N/A
Meter Out B0N/A
Rated FlowD130
Continous System PressureL350
Maximum System Pressure PeaksN420
Tank Port Size00N/A
Tank Port Placement0N/A
LS Port Size00N/A
LS Port Placement0N/A
Tank Plugged0N/A
PrimerQPassivation - Transparent
Neutral Pressure Bleed-Off0N/A
Width4848
Total length of the Tie Rod04848
Tie Rod Type LeftSThrough Hole
Tie Rod Type RightSThrough Hole
Left InterfaceIPVG32-Oring
Right InterfaceHPVG32-Flat
Bottom Interface0N/A
Top InterfaceTThreaded Ports
A Side Interface0EPVE32 # PVB32
B Side Interface0EPVE32 # PVB32
Spool Interface0IPVB32 LS Shuttle
P Gallery0Through
Dynamic Response (Damping)0N/A
LY (LS Return) Facility0N/A
Thermo/chock0N/A
Product Category1Standard Part
Marking0N/A
Ex ApplicationAEx h I/II
Certification00N/A
LS-return or Ly-return0N/A
Marking0N/A
Port SizeB4G1/2
Product TypeN/A

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm