Product specifications
Characteristic | Value | Description |
---|---|---|
Module Type | M | Mid Module |
Valve Family | 1 | PVG16-48 |
Work Module Type | 2 | PVB32 - flow up to 125 l/min |
Compensation Type | R | Pre |
Port Connection Type | B | BSP [DIN 3852-2] |
T0 Facility | 0 | N/A |
PVB Check Valve | 1 | Yes |
LS Relief A | 0 | N/A |
Shock Valve Facility A | 1 | 1 x PVLP63 Cavity |
PO Check A | 0 | N/A |
Meter Out A | 0 | N/A |
LS Relief B | 0 | N/A |
Shock Valve Facility B | 1 | 1 x PVLP63 Cavity |
PO Check B | 0 | N/A |
Meter Out B | 0 | N/A |
Rated Flow | A | 100 |
Continous System Pressure | L | 350 |
Maximum System Pressure Peaks | N | 420 |
Tank Port Size | 00 | N/A |
Tank Port Placement | 0 | N/A |
LS Port Size | 00 | N/A |
LS Port Placement | N/A | |
Tank Plugged | 0 | N/A |
Primer | Q | Passivation - Transparent |
Neutral Pressure Bleed-Off | 0 | N/A |
Width | 48 | 48 |
Tie Rod Length | 048 | 48 |
Tie Rod Type Left | S | Through Hole |
Tie Rod Type Right | S | Through Hole |
Left Interface | I | PVG32-Oring |
Right Interface | H | PVG32-Flat |
Bottom Interface | 0 | N/A |
Top Interface | T | Threaded Ports |
A Side Interface | 0E | PVE32 # PVB32 |
B Side Interface | 0E | PVE32 # PVB32 |
Spool Interface | 0B | PVB32 |
P Gallery | 0 | Through |
Dynamic Response (Damping) | 0 | N/A |
LY (LS Return) Facility | 0 | N/A |
Thermo/chock | 0 | N/A |
Product Category | 1 | Standard Part |
Marking | 0 | N/A |
Ex Application | A | Ex h I/II |
Certification | 00 | N/A |
LS-return or Ly-return | 0 | N/A |
Marking | 0 | N/A |
Port Size | B4 | G1/2 |
Product type | SVS_WORK | Work Module |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |