PVBZ32-VALVE-UNF-POC-product-details

PVBZ32-VALVE-UNF-POC

157B6452

Model code: SVSWORKM120SR000H000H0DLNS70000000Q048048SSL0T0N0F0G000A00


Tools

Product specifications

Characteristic
Value
Description
Module TypeMMid Module
Valve Family1PVG16-48
Work Module Type2PVB32 - flow up to 125 l/min
Compensation Type0Non-compensated
Port Connection TypeSSAE [ISO 11926-1]
T0 FacilityRT0 Required
PVB Check Valve0N/A
LS Relief A0N/A
Shock Valve Facility A0N/A
PO Check AHHydraulic Pilot Operated
Meter Out A0N/A
LS Relief B0N/A
Shock Valve Facility B0N/A
PO Check BHHydraulic Pilot Operated
Meter Out B0N/A
Rated FlowD130
Continous System PressureL350
Maximum System Pressure PeaksN420
Tank Port Size00N/A
Tank Port Placement0N/A
LS Port Size00N/A
LS Port Placement0N/A
Tank Plugged0N/A
PrimerQPassivation - Transparent
Neutral Pressure Bleed-Off0N/A
Width4848
Total length of the Tie Rod04848
Tie Rod Type LeftSThrough Hole
Tie Rod Type RightSThrough Hole
Left InterfaceLPVG32-Oring-T0
Right InterfaceKPVG32-Flat-T0
Bottom Interface0N/A
Top InterfaceTThreaded Ports
A Side Interface0NPVM32 # PVBZ32
B Side Interface0FPVE32 # PVBZ32
Spool Interface0GPVBZ32
P Gallery0Through
Dynamic Response (Damping)0N/A
LY (LS Return) Facility0N/A
Thermo/chock0N/A
Product Category1Standard Part
Marking0N/A
Ex ApplicationAEx h I/II
Certification00N/A
LS-return or Ly-return0N/A
Marking0N/A
Port SizeS7#10 - 7/8-14 UNF
Product TypeN/A

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm