Product specifications
Characteristic | Value | Description |
|---|---|---|
| Module Type | M | Mid Module |
| Valve Family | 1 | PVG16-48 |
| Port Connection Type | B | BSP [DIN 3852-2] |
| T0 Facility | C | T0 Compatible |
| Continous System Pressure | L | 350 |
| Maximum System Pressure Peaks | M | 400 |
| Tank Port Size | 00 | N/A |
| Tank Port Placement | 0 | N/A |
| LS Port Size | 00 | N/A |
| LS Port Placement | A | A |
| Primer | Q | Passivation - Transparent |
| Width | 48 | 48 |
| Total length of the Tie Rod | 048 | 48 |
| Tie Rod Type Left | S | Through Hole |
| Tie Rod Type Right | S | Through Hole |
| Left Interface | L | PVG32-Oring-T0 |
| Right Interface | L | PVG32-Oring-T0 |
| Bottom Interface | L | Mounting Feet A/B |
| Top Interface | T | Threaded Ports |
| A Side Interface | 00 | N/A |
| B Side Interface | 00 | N/A |
| Spool Interface | 0P | Priority Compensator32 |
| Product Category | 1 | Standard Part |
| Marking | 0 | N/A |
| Ex Application | A | Ex h I/II |
| Certification | 00 | N/A |
| A Side Interface | 00 | N/A |
| Additional Feature 1 | 00 | N/A |
| Additional Feature 2 | 00 | N/A |
| B Side Interface | 00 | N/A |
| BAC Valve Facility | 0 | N/A |
| Bottom Interface | L | Mounting Feet A/B |
| Certification | 00 | N/A |
| CF LS Port Size | 00 | N/A |
| CF Out Nominel Flow | 6 | 60 |
| CF Port Placement | T | Top |
| CF Port Size | B4 | G1/2 |
| Continous System Pressure | L | 350 |
| Ex Application | A | Ex h I/II |
| Left Interface | L | PVG32-Oring-T0 |
| LS Config | F | CF Shared |
| LS Port Placement | A | A |
| LS Port Size | 00 | N/A |
| Marking | 0 | N/A |
| Marking | 0 | N/A |
| Maximum System Pressure Peaks | M | 400 |
| Module Type | M | Mid Module |
| Mounting Thread Size | M8 | M8 |
| Nominel Flow | A6 | 160 |
| Placement of the LS Port | A | A |
| Port Connection Type | B | BSP [DIN 3852-2] |
| Pressure Relief Valve Facility | 0 | N/A |
| Primer | Q | Passivation - Transparent |
| Priority Function | A | CF Port & Right Interface |
| Product Category | 1 | Standard Part |
| Product type | SVS_PSP | Priority Module |
| Pump Port Placement | T | Top |
| Pump Port Size | B6 | G1 |
| Right Interface | L | PVG32-Oring-T0 |
| Select the internal CF flow to PVG | A | 100 |
| Shock Valve Facility | 1 | 1 x PVLP63 Cavity |
| Spool Interface | 0P | Priority Compensator32 |
| T0 Facility | C | T0 Compatible |
| Tank Port Placement | 0 | N/A |
| Tank Port Size | 00 | N/A |
| Tie Rod Type Left | S | Through Hole |
| Tie Rod Type Right | S | Through Hole |
| Top Interface | T | Threaded Ports |
| Total length of the Tie Rod | 048 | 48 |
| Valve Family | 1 | PVG16-48 |
| Width | 48 | 48 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |