Product specifications
Characteristic | Value | Description |
---|---|---|
Module Type | E | End Module |
Valve Family | 1 | PVG16-48 |
Port Connection Type | B | BSP [DIN 3852-2] |
T0 Facility | 0 | N/A |
Continous System Pressure | L | 350 |
Maximum System Pressure Peaks | M | 400 |
Primer | Q | Passivation - Transparent |
Width | 48 | 48 |
Tie Rod Length | 023 | 23 |
Tie Rod Type Left | S | Through Hole |
Tie Rod Type Right | C | Countersunk Hole |
Left Interface | I | PVG32-Oring |
Right Interface | 0 | N/A |
Bottom Interface | L | Mounting Feet A/B |
Top Interface | T | Threaded Ports |
A Side Interface | 0K | PVE32 # PVSK32 |
B Side Interface | 0S | PVM32 # PVSK32 |
Spool Interface | 0K | PVSKS32 |
Product Category | 3 | Phase Out |
Marking | 0 | N/A |
Ex Application | A | Ex h I/II |
Certification | SC | SIL2 Compliant |
Additional Feature | 00 | N/A |
Auxiliary Port Placement | 0 | N/A |
Auxiliary Port Pressure Range | 0 | N/A |
Auxiliary Port Size | 00 | N/A |
HPCO Nominel Flow | A2 | 120 |
HPCO Port Placement | T | Top |
HPCO Port Size | B5 | G3/4 |
Marking | 0 | N/A |
Minimum OC Pump Flow | 4 | 40 l/min |
Mounting Thread Size | M8 | M8 |
PVG Nominel Flow | A2 | 120 |
Pilot Pressure | 1 | 13.5 (PVE) |
Product type | SVS_PSK | PVSK Module |
Pump Port Placement | T | Top |
Pump Port Size | B5 | G3/4 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |