PVSK End module (div.funct.)w.BSP thread
157B6964
Model code: SVSPVSKE1LM0A2A2C4QM8BB5TB5T000048048SS00L0LT0K0K0K30A
Recommended replacement: 11251300
157B6964
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Module Type | E | End Module |
| Valve Family | 1 | PVG16-48 |
| Port Connection Type | B | BSP [DIN 3852-2] |
| T0 Facility | C | T0 Compatible |
| Continous System Pressure | L | 350 |
| Maximum System Pressure Peaks | M | 400 |
| Primer | Q | Passivation - Transparent |
| Width | 48 | 48 |
| Total length of the Tie Rod | 048 | 48 |
| Tie Rod Type Left | S | Through Hole |
| Tie Rod Type Right | S | Through Hole |
| Left Interface | L | PVG32-Oring-T0 |
| Right Interface | 0 | N/A |
| Bottom Interface | L | Mounting Feet A/B |
| Top Interface | T | Threaded Ports |
| A Side Interface | 0K | PVE32 # PVSK32 |
| B Side Interface | 0K | PVE32 # PVSK32 |
| Spool Interface | 0K | PVSKS32 |
| Product Category | 3 | Phase Out |
| Marking | 0 | N/A |
| Ex Application | A | Ex h I/II |
| Certification | SC | SIL2 Compliant |
| Additional Feature | 00 | N/A |
| Auxiliary Port Placement | 0 | N/A |
| Auxiliary Port Pressure Range | 0 | N/A |
| Auxiliary Port Size | 00 | N/A |
| HPCO Nominel Flow | A2 | 120 |
| HPCO Port Placement | T | Top |
| HPCO Port Size | B5 | G3/4 |
| Marking | 0 | N/A |
| Minimum OC Pump Flow | 4 | 40 l/min |
| Mounting Thread Size | M8 | M8 |
| Pilot Pressure | 0 | N/A |
| Product Type | SVS_PSK | PVSK Module |
| Pump Port Placement | T | Top |
| Pump Port Size | B5 | G3/4 |
| PVG Nominel Flow | A2 | 120 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |