Product specifications
Characteristic | Value | Description |
|---|---|---|
| Module Type | M | Mid Module |
| Valve Family | 1 | PVG16-48 |
| Port Connection Type | D | Metric [DIN 3852-1] |
| T0 Facility | C | T0 Compatible |
| Continous System Pressure | H | 210 |
| Maximum System Pressure Peaks | I | 250 |
| Tank Port Size | 00 | N/A |
| Tank Port Placement | 0 | N/A |
| LS Port Size | 00 | N/A |
| LS Port Placement | 0 | N/A |
| Primer | 0 | N/A |
| Width | 48 | 48 |
| Tie Rod Type Left | S | Through Hole |
| Tie Rod Type Right | S | Through Hole |
| Left Interface | L | PVG32-Oring-T0 |
| Right Interface | K | PVG32-Flat-T0 |
| Product Category | 4 | Cust. Specific |
| Marking | 0 | N/A |
| Ex Application | 0 | N/A |
| Certification | 00 | N/A |
| A Port Placement | T | Top |
| B Port Placement | Top | |
| Connector Direction | A | 180 (Outwards) |
| Connector Type | 1 | 1x2 AMP JPT |
| Control Signal | O | On/Off |
| Customer Specific Attributes | K,R | K,R |
| Fault Reaction & Recovery | 0 | N/A |
| Flow of the module | 00 | N/A |
| IP Rating | 6 | IP66 |
| Left Tie Rod Length | 048 | 48 |
| Marking | 0 | N/A |
| Mounting Thread Size | 00 | N/A |
| Pilot flow of the module | 00 | N/A |
| Pilot Pressure | 0 | N/A |
| Placement of the Work Port A | T | Top |
| Placement of the Work Port B | T | Top |
| Pressure Setting | 000 | N/A |
| PRESSURE SETTING | 000 | N/A |
| Product Type | N/A | |
| Pump Port Placement | 0 | N/A |
| Pump Port Size | 00 | N/A |
| Right Tie Rod Length | 048 | 48 |
| Shock Valve Facility | 0 | N/A |
| Size of Work Port A | M4 | M14x1.5 |
| Size of Work Port B | M4 | M14x1.5 |
| Voltage | 2 | 12 |
| Voltage | 2 | 12 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |