Product specifications
Characteristic | Value | Description |
---|---|---|
A Side Interface | 00 | N/A |
Additional Feature | 00 | N/A |
B Side Interface | 09 | Threaded Ports |
Bottom Interface | L | Mounting Feet A/B |
CF Out Nominel Flow | 0 | N/A |
CF Port Placement | 0 | N/A |
CF Port Size | 00 | N/A |
Certification | 00 | N/A |
Continous System Pressure | J | 280 |
Customer Specific Attributes | N/A | |
Dynamic Response (Damping) | F | Fixed Orifice LS |
Ex Application | 0 | N/A |
Extra LS Port Placement | 0 | N/A |
Extra LS Port Size | 00 | N/A |
Extra Pump Port Placement | 0 | N/A |
Extra Pump Port Size | 00 | N/A |
Extra Tank Port Placement | 0 | N/A |
Extra Tank Port Size | 00 | N/A |
Full flow dump Facility | 0 | N/A |
Gauge Port Pilot Pres Location | 0 | N/A |
Gauge Port Pilot Pressure Size | 00 | N/A |
Gauge Port Pump Pressure Size | B2 | G1/4 |
Gauge Port Tank Pressure Size | 00 | N/A |
HPCO Port Placement | 0 | N/A |
HPCO Port Size | 00 | N/A |
Inlet Compensator/Unloader | 5 | 14-20 bar @ 10-80 lpm |
LS Boost Facility | 0 | N/A |
LS Dump Facility | 0 | N/A |
LS Port Placement | N/A | |
LS Port Size | 00 | N/A |
LS Relief | N/A | |
LX Port Placement | 0 | N/A |
LX Port Size | 00 | N/A |
Left Interface | 0 | N/A |
Marking | 0 | N/A |
Marking | 0 | N/A |
Maximum System Pressure Peaks | K | 300 |
Module Type | S | Start Module |
Mounting Thread Size | M8 | M8 |
Nominel Flow | 80 | 80 |
PVPC Facility | 0 | N/A |
Pilot Dump Facility | 0 | N/A |
Pilot Pressure | 2 | 23 (PVHC) |
Pilot Pressure Accumulator Por | 0 | N/A |
Pilot Pressure Accumulator Por | 0 | N/A |
Port Connection Type | B | BSP [DIN 3852-2] |
Pressure Relief Valve | 1 | Both |
Primer | 0 | N/A |
Product Category | 1 | Standard Part |
Product type | N/A | |
Pump Configuration | O | Open Center/Fixed Displaceme |
Pump Port Placement | T | Top |
Pump Port Pressure Location | B | B |
Pump Port Size | B4 | G1/2 |
Right Interface | Q | ECO80-Flat |
Shock Valve Facility | 0 | N/A |
T0 Facility | 0 | N/A |
T0 Port Placement | 0 | N/A |
T0 Port Size | 00 | N/A |
Tank Port Placement | T | Top |
Tank Port Pressure Location | 0 | N/A |
Tank Port Size | B4 | G1/2 |
Tie Rod Length | 04A | 44.5 |
Tie Rod Type Left | S | Through Hole |
Tie Rod Type Right | S | Through Hole |
Top Interface | T | Threaded Ports |
Valve Family | E | ECO80LS |
Width | 4A | 44.5 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |