DVG outlets-product-category

DVG outlets

Placed at the end, the outlet closes off the valve stack and has the outlet port that connects to the return line running to the tank. Available features include high-pressure cutout control (HPCO), pressure build-up valves, and cavity plugs.

Features and benefits

  • Available in aluminum (up to 300 bar [4,351 psi]) and cast iron (up to 350 bar [5,076 psi])
  • Mounting feet to secure valve to frame
  • Optional LX port to connect satellite valves to a common load-sense network
  • Range of connection options such as P (pump), T (tank), or M (gauge) ports
  • Optional built-in features like pilot-pressure reduction valves

Applications

  • Skid steer
  • Compact track loader
  • Backhoe loader
  • Truck-mounted crane
  • Tractor