
DVG 60/100
DVG 60/100 open-center directional control valves for American markets complement our extensive spool valves portfolio to support a wide range of machines and applications. With Danfoss valve solutions and expertise, you can increase your operational efficiency and drastically shorten lead times without compromising on features or cost.
Features and benefits
- Common interface enabling flexible configuration
- Exceptional return flow optimized for fast cylinder retraction
- Market-leading bypass pressure drop and work-port leakage
- Outstanding electrohydraulic performance
- Rapid delivery and an expansive distribution network
Applications
- Mobile crane
- Skid steer
- Sweeper scrubber
- Compact track loader
- Paver
- Compact utility tractor
- Compact tractor
- Compact wheel loader
Specifications
| Specification | Value |
|---|---|
| Work port flows | 60 l/min and 100 l/min [15.8 US gal/min and 26.4 US gal/min] |
| Work port pressure rating | 310 bar [4,500 psi] |
| Max number of work sections | 12 |
| Circuit types | Series, parallel, tandem |
| Control types | Electronic proportional and on-off, mechanical, cable, hydraulic, pneumatic, electro-pneumatic |
Product types shown: 8
DVG inlet modules
A DVG series valve inlet module acts as an interface between the valve stack and the hydraulic pump. A single size fits with both DVG 60 and DVG 100 slices, and optional features can be used to tailor the module for applications such as main full-flow relief valves or pilot-pressure control valves used with solenoid-actuated work modules. Our open-center inlets are often used for fixed-displacement gear pumps, while our closed-center inlets are often used for open-circuit axial piston pumps.
DVG spools
Spools are used to control the flow out of work sections, and a generic platform supports a wide variety of optional features that can be used to tailor the product to meet your specifications. Our range of DVG spools includes electrohydraulic proportional on/off, mechanical spring center, detent, and float, and electropneumatic control.