DVG inlet modules
A DVG series valve inlet module acts as an interface between the valve stack and the hydraulic pump. A single size fits with both DVG 60 and DVG 100 slices, and optional features can be used to tailor the module for applications such as main full-flow relief valves or pilot-pressure control valves used with solenoid-actuated work modules. Our open-center inlets are often used for fixed-displacement gear pumps, while our closed-center inlets are often used for open-circuit axial piston pumps.