Danfoss logo
DVG inlet modules-product-category

DVG inlet modules

A DVG series valve inlet module acts as an interface between the valve stack and the hydraulic pump. A single size fits with both DVG 60 and DVG 100 slices, and optional features can be used to tailor the module for applications such as main full-flow relief valves or pilot-pressure control valves used with solenoid-actuated work modules. Our open-center inlets are often used for fixed-displacement gear pumps, while our closed-center inlets are often used for open-circuit axial piston pumps.

Features and benefits

  • One size fit with both DVG 60 and DVG 100 slices
  • Top and side threaded inlet ports
  • Gage threaded port
  • Full flow main relief valve with external adjustment (internal adjustment also available)
  • Relief valve cavity plug for no main relief option

Applications

  • Skid steer
  • Compact track loader
  • Backhoe loader
  • Truck-mounted crane
  • Tractor