DVG inlet modules
A DVG series valve inlet module acts as an interface between the valve stack and the hydraulic pump. A single size fits with both DVG 60 and DVG 100 slices, and optional features can be used to tailor the module for applications such as main full-flow relief valves or pilot-pressure control valves used with solenoid-actuated work modules. Our open-center inlets are often used for fixed-displacement gear pumps, while our closed-center inlets are often used for open-circuit axial piston pumps.
Features and benefits
- One size fit with both DVG 60 and DVG 100 slices
- Top and side threaded inlet ports
- Gage threaded port
- Full flow main relief valve with external adjustment (internal adjustment also available)
- Relief valve cavity plug for no main relief option
Applications
- Skid steer
- Compact track loader
- Backhoe loader
- Truck-mounted crane
- Tractor