DVG spools
Spools are used to control the flow out of work sections, and a generic platform supports a wide variety of optional features that can be used to tailor the product to meet your specifications. Our range of DVG spools includes electrohydraulic proportional on/off, mechanical spring center, detent, and float, and electropneumatic control.
Features and benefits
- Pressure control of work ports for load-holding valve operations
- Blocked neutral position for holding work port pressure
- Drained neutral position to bleed work ports for load-holding or motor braking
- Open neutral position for running off motor inertia or reducing back pressure
- Symmetrical or asymmetrical flow
Applications
- Skid steer
- Compact track loader
- Backhoe loader
- Truck-mounted crane
- Tractor