Danfoss logo
DVG spools-product-category

DVG spools

Spools are used to control the flow out of work sections, and a generic platform supports a wide variety of optional features that can be used to tailor the product to meet your specifications. Our range of DVG spools includes electrohydraulic proportional on/off, mechanical spring center, detent, and float, and electropneumatic control.

Features and benefits

  • Pressure control of work ports for load-holding valve operations
  • Blocked neutral position for holding work port pressure
  • Drained neutral position to bleed work ports for load-holding or motor braking
  • Open neutral position for running off motor inertia or reducing back pressure
  • Symmetrical or asymmetrical flow

Applications

  • Skid steer
  • Compact track loader
  • Backhoe loader
  • Truck-mounted crane
  • Tractor