DVG work modules
The work module is the interface between a valve group and a work function such as a cylinder or motor. It has built-in work-section control functionality and many available features to accommodate a wide range of flows.
Features and benefits
- Optional integrated load-drop check valve to prevents flowback
- Optional integrated compensator for load-independent flow
- Optional PVLP shock and anti-cavitation valve
- Optional local LS load-sense relief valve
- Optional zero-leakage modules
Applications
- Skid steer
- Compact track loader
- Backhoe loader
- Truck-mounted crane
- Tractor