DVG work modules-product-category

DVG work modules

The work module is the interface between a valve group and a work function such as a cylinder or motor. It has built-in work-section control functionality and many available features to accommodate a wide range of flows.

Features and benefits

  • Optional integrated load-drop check valve to prevents flowback
  • Optional integrated compensator for load-independent flow
  • Optional PVLP shock and anti-cavitation valve
  • Optional local LS load-sense relief valve
  • Optional zero-leakage modules

Applications

  • Skid steer
  • Compact track loader
  • Backhoe loader
  • Truck-mounted crane
  • Tractor