HIC (hydraulic integrated circuits)
Danfoss' hydraulic integrated circuit (HIC) specialty results in a broad cartridge valve portfolio that enables high performance and innovative machine control. HIC options include standard pre-engineered systems from our catalog, custom-designed systems, and flexible modular solutions (MVB 10) that use standard components.
Features and benefits
- Compact packages that simplify machine plumbing, reducing costs for fittings, tubes, hoses, and installation
- Connections between cartridges made internal to the manifold, resulting in elimination of leak points
- Components replaceable without disturbing machine plumbing, dramatically reducing service time and costs
- Can be centralized on a machine or strategically located near a function, providing designer flexibility to optimize the design to meet specific application needs
- Can be specified and designed to meet your circuit requirements using EasyManifold design tool
Applications
- Agriculture
- Construction
- Cranes and material handling
- Forestry
- Lawn and turf
- Road building
Products shown: 3
MVB10 modular system
Our MVB10 modular HIC system lets you reduce your time to market by tailoring high-quality hydraulic control solutions from standard components. Circuits can be configured with input flow ratings up to 80 l/min [21 US gal/min] and supply pressure ratings up to 350 bar [5,000 psi].