Danfoss logo
HIC (hydraulic integrated circuits)-product-category

HIC (hydraulic integrated circuits)

Danfoss' hydraulic integrated circuit (HIC) specialty results in a broad cartridge valve portfolio that enables high performance and innovative machine control. HIC options include standard pre-engineered systems from our catalog, custom-designed systems, and flexible modular solutions (MVB 10) that use standard components.

Features and benefits 

  • Compact packages that simplify machine plumbing, reducing costs for fittings, tubes, hoses, and installation 
  • Connections between cartridges made internal to the manifold, resulting in elimination of leak points 
  • Components replaceable without disturbing machine plumbing, dramatically reducing service time and costs 
  • Can be centralized on a machine or strategically located near a function, providing designer flexibility to optimize the design to meet specific application needs 
  • Can be specified and designed to meet your circuit requirements using EasyManifold design tool 

Applications

  • Agriculture
  • Construction
  • Cranes and material handling
  • Forestry
  • Lawn and turf
  • Road building

Product types shown: 3

  • Catalog HIC category image

    Catalog HIC

    Danfoss offers various pre-engineered HICs, including fan drive, motor mount, spreader, and traction control solutions. These systems accommodate a wide range of flow and pressure ranges to match specific motor capabilities.

  • Custom HIC category image

    Custom HIC

    With our EasyManifold design tool and digital cartridge valve library, you can easily create HIC schematics and automate the design of small- to medium-sized circuits that meet your specific requirements.

  • MVB10 modular system category image

    MVB10 modular system

    Our MVB10 modular HIC system lets you reduce your time to market by tailoring high-quality hydraulic control solutions from standard components. Circuits can be configured with input flow ratings up to 80 l/min [21 US gal/min] and supply pressure ratings up to 350 bar [5,000 psi].