Product specifications
Characteristic | Value | Description |
|---|---|---|
| A Port flow LPM | 230.00 | |
| A Port flow USGPM | 61.30 | |
| Actuation type | SOLENOID CONTR. PILOT OPERATED | Solenoid controlled pilot operated |
| B Port flow LPM | 230.00 | |
| B Port flow USGPM | 61.30 | |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Build orientation | SOLENOID AT B PORT END | Solenoid at B port end |
| Coil voltage | 24 VOLT DC | 24 Volt DC |
| Command input | +/-10VCOMMAND +/- 10VFEEDBACK | +/-10V Command +/- 10V feedback |
| Communication protocol | CANOPEN | CANopen |
| Design Series | 11 SERIES | 11 Series |
| Electrical connection | 7 PIN CONNECTOR WITH PLUG | Electrical (PE7) 7 pin electrical plug with mating half |
| Feedback sensor | YES | Yes |
| Fluid cleanliness | 17/15/12 MICRON | 17/15/12 micron |
| Fluid compatibility | ANTIWEAR HYDRAULIC OILS | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-07/NFPA D07/CETOP 7 | ISO4401-07/NFPA D07/CETOP 7/NG16 |
| Manual override | NONE | None |
| Maximum pressure BAR | 350 | |
| Maximum pressure PSI | 5000 | |
| Model Code 1 | KBH20702NSTXT11ECONSANSVSCNS00 | |
| Model Code 2 | 411 | |
| On board electronics | YES | Yes |
| Performance | SERVO | Servo |
| Pilot drain | INTERNAL | Internal |
| Pilot supply | INTERNAL | Internal |
| ProFX compatible | YES | Yes |
| Reducer module | YES | Yes |
| Reverse flow check | NO | No |
| Seal type | VITON | Viton |
| Special features | NONE | None |
| Spool Type | ALL PORTS BLOCKED, ZERO LAPPED | All ports blocked, zero lapped |
| Stage | TWO STAGE | Two stage |
| Symmetric flow | YES | Yes |
| Tank port rating BAR | 50 | |
| Tank port rating PSI | 700 | |
| Valve mount type | SUBPLATE | Subplate |
| Valve type | AXISPRO LEVEL 2 | AxisPro level 2 |
| Working temp max C | 70 | |
| Working temp max F | 158 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |