Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation | 4 | Solenoid operated single stage |
| Coil Rating & Overrides | H | 24 VDC Amplifier supply, water-resistant overrides |
| Command Signal | 2 | 4-20mA Current |
| Configuration level | D1 | Directional level - 1 |
| Design Series | 01 | Design series -01 |
| Digital Comm. Interface | NS | Not selected |
| Electrical Connections | C07 | 7 -PIN connector without plug, no enable |
| EN Series | 00000 | Omit for standard |
| External Sensor | N | NONE |
| ISO Interface | 03 | ISO 4401 size-03 |
| Model | IPV | Industrial proportional valves |
| Monitor Output | 1 | ±10V Voltage feedback signal |
| Pilot Supply & Drain Option | N | None_ |
| Software Version | 001 | Software version -001 |
| Spool Type | 00000096L40 | Symmetric -40LPM - at failsafe -A,B,T connected |
| Valve Type | KBS | Proportional valve with integrated amplifier and electronic feedback |