Product specifications
Characteristic | Value |
|---|---|
| Actuation | Solenoid controlled & pilot operated two stage |
| Coil Rating & Overrides | 24 VDC Amplifier supply, water-resistant overrides |
| Command Signal | 4-20mA Current |
| Configuration level | Directional level - 1 |
| Design Series | Design series -01 |
| Digital Comm. Interface | Not selected |
| Electrical Connections | 7 -PIN connector with plug, no enable |
| EN Series | Omit for standard |
| External Sensor | NONE |
| ISO Interface | ISO 4401 size-07 |
| Model | Industrial proportional valves |
| Monitor Output | ±10V Voltage feedback signal |
| Pilot Supply & Drain Option | Internal pilot with reducer, internal drain |
| Software Version | Software version -001 |
| Spool Type | P,A,B,T blocked - 230 LPM A Port & 140 LPM B Port |
| Valve Type | Proportional valve integral electronic feedback from pilot and main stage |