AXISPRO SIZE05 LEVEL 1SINGLE STAGE PROP-product-details

AXISPRO SIZE05 LEVEL 1SINGLE STAGE PROP

84015618

Model code: KBSD14-05-0000094L100-N-1-1-H07-NS-N-01-H-001-F6-00000


Tools

Product specifications

Characteristic
Value
ActuationSolenoid operated single stage
Coil Rating & Overrides24 VDC Amplifier supply, water-resistant overrides
Command Signal+/- 10V Voltage
Configuration levelDirectional level - 1
Design SeriesDesign series -01
Digital Comm. InterfaceNot selected
Electrical Connections7 -PIN connector with plug, PIN “C” enable
EN SeriesOmit for standard
External SensorNONE
ISO InterfaceISO 4401 size-05
ModelIndustrial proportional valves
Monitor Output±10V Voltage feedback signal
Pilot Supply & Drain OptionNone_
Software VersionSoftware version -001
Spool TypeSymmetric 100LPM - at failsafe reduced flow A connected to T and B connected to P
Valve TypeProportional valve with integrated amplifier and electronic feedback