
DG4V 3S 2AL M FTWL B5 60, DG4V3S2ALMFTWLB560
02-109646
Model code: DG4V3S2ALMFTWLB560
Recommended replacement: 02-137946
02-109646
Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Solenoid operated |
| Brand | Vickers by Danfoss |
| Design Series | 60 Series |
| Electrical Connection | Flying lead wired terminalblock & 1/2" NPT thread wiring housing |
| Flow rate upto GPM | 10.5 |
| Flow rate upto LPM | 40.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Indicator light | Yes |
| Interface | ISO4401-03 |
| Manual override | Plain |
| Model Code 1 | DG4V3S2ALMFTWLB560 |
| Performance | Standard performance |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000 |
| Product height in | 3.570 |
| Product length in | 5.750 |
| Product length mm | 146.050 |
| Product width in | 1.800 |
| Product width mm | 45.720 |
| Solenoid Energising ID | Standard as per ANSI B93 9 |
| Spool Type | Spool 2 |
| Spring arrangement | Spring offset end to end LH |
| Stage | Single stage |
| Surge Suppr Damper | No |
| Valve mount type | Subplate/manifold mounted |
| Valve Type | Directional control valve |