
DG5V 7 33C T 30 EN55, DG5V733CT30EN55
02-110790
Model code: DG5V733CT30EN55
Recommended replacement: 02-414416
02-110790
Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pilot operated |
| Brand | Vickers by Danfoss |
| Design Series | 30 Series |
| Ext pilot pressure | Internal |
| Indicator Light | No |
| Int pilot drain | Internal |
| Interface | ISO4401-07 |
| Manual override | Plain |
| Model Code 1 | DG5V733CT30EN55 |
| Performance | Standard performance |
| Product height in | 7.170 |
| Product height mm | 182.118 |
| Product length in | 8.700 |
| Product length mm | 220.980 |
| Product width in | 3.650 |
| Product width mm | 92.71 |
| Seal type | Buna-N |
| Spool Type | Spool 33 |
| Spring Arrangement | Spring centred |
| Stage | Two stage |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Directional control valve |