
DG5V 7 52C T 30 EN55, DG5V752CT30EN55
02-110792
Model code: DG5V752CT30EN55
Recommended replacement: 02-414419
02-110792
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | PILOT OPERATED | Pilot operated |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design Series | 30 SERIES | 30 Series |
| Ext pilot pressure | INTERNAL | Internal |
| Indicator Light | NO | No |
| Int pilot drain | INTERNAL | Internal |
| Interface | ISO4401-07 | ISO4401-07 |
| Manual override | PLAIN | Plain |
| Model Code 1 | DG5V752CT30EN55 | |
| Performance | STANDARD PERFORMANCE | Standard performance |
| Product height in | 7.360 | |
| Product height mm | 186.944 | |
| Product length in | 7.800 | |
| Product length mm | 198.120 | |
| Product width in | 3.650 | |
| Product width mm | 92.71 | |
| Seal type | BUNA-N | Buna-N |
| Spool Type | SPOOL 52 | Spool 52 |
| Spring Arrangement | SPRING CENTRED | Spring centred |
| Stage | TWO STAGE | Two stage |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | DIRECTIONAL CONTROL VALVE | Directional control valve |