Vickers by Danfoss DG4S2-01 60 Design Directional Control Valves Single Stage DG4S2L012AB60 (RIGHT)

F3 DG4S4 012A B 60, F3DG4S4012AB60

02-119492

Model code: F3DG4S4012AB60


Tools

Product specifications

Characteristic
Value
Description
Actuation TypeSOLENOID OPERATEDSolenoid operated
BrandVICKERS BY DANFOSSVickers by Danfoss
Design Series60 SERIES60 Series
Indicator LightNONo
InterfaceISO4401-05/NFPA D05ISO4401-05/NFPA D05
Model Code 1F3DG4S4012AB60
Product height in5.410
Product length in12.540
Product length mm318.516
Product width in2.580
Product width mm65.532
Seal typeVITONWATER GLYCOL
Spool TypeSPOOL 2Spool 2
Spring ArrangementSPRING OFFSET P-ASpring offset P-A
StageSINGLE STAGESingle stage
Valve Mount TypeSUBPLATE/MANIFOLD MOUNTEDSubplate/manifold mounted
Valve TypeDIRECTIONAL CONTROL VALVEDirectional control valve