Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | SOLENOID OPERATED | Solenoid operated |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil Rating | 110 VAC 50HZ/120 VAC 60HZ | 110 VAC 50Hz/120 VAC 60Hz |
| Design Series | 60 SERIES | 60 Series |
| Electrical Connection | FLYING LEAD COIL WIRE HOUSING | Flying lead coil wire housing |
| Energ Time | 20-40 MS | 20-40 ms |
| Flow rate upto GPM | 25.0 | |
| Flow rate upto LPM | 95.0 | |
| Fluid Cleanliness | 20/18/15 MICRON | 20/18/15 micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Indicator Light | NO | No |
| Interface | ISO4401-05 | ISO4401-05 |
| Manual override | NONE | None |
| Model Code 1 | DG4S4W012CB60S324 | |
| Performance | STANDARD PERFORMANCE | Standard performance |
| Pressure rating BAR | 250 | |
| Pressure rating PSI | 3600 | |
| Product height in | 5.410 | |
| Product length in | 6.840 | |
| Product length mm | 173.736 | |
| Product width in | 2.580 | |
| Product width mm | 65.532 | |
| Seal type | BUNA-N | Buna-N |
| Solenoid Energising ID | STANDARD AS PER ANSI B93 9 | Standard as per ANSI B93 9 |
| Special features | CSA APPROVED | CSA approved |
| Spool Position Monitor | NO | No |
| Spool Type | SPOOL 2 | Spool 2 |
| Spring Arrangement | SPRING CENTRED, THREE POSITION | Spring centred, three position |
| Stage | SINGLE STAGE | Single stage |
| Surge Suppr Damper | NO | No |
| Tank port rating BAR | 70 | |
| Tank port rating PSI | 1000 | |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | DIRECTIONAL CONTROL VALVE | Directional control valve |
| Working temp max C | 50 | |
| Working temp max F | 122 | |
| Working temp min C | 20 | |
| Working temp min F | 70 |