Vickers by Danfoss DG4S4 Series Directional Control Valves Single Stage DG4S4WT018CH60 (RIGHT)

PBDG4S4L 012N B 60, PBDG4S4L012NB60

02-119751

Model code: PBDG4S4L012NB60


Tools

Product specifications

Characteristic
Value
Description
Actuation TypeSOLENOID OPERATEDSolenoid operated
BrandVICKERS BY DANFOSSVickers by Danfoss
Design Series60 SERIES60 Series
Electrical ConnectionINSTAPLUG MALE & FEMALE RECEP.Instaplug male and female receptacle
Indicator LightYESYes
InterfaceISO4401-05/NFPA D05ISO4401-05/NFPA D05
Model Code 1PBDG4S4L012NB60
Product height in5.410
Product length in6.840
Product length mm173.736
Product width in2.580
Product width mm65.532
Seal typeBUNA-NBuna-N
Spool TypeSPOOL 2Spool 2
Spring ArrangementNO SPRING DETENTEDNo spring detented
StageSINGLE STAGESingle stage
Valve Mount TypeSUBPLATE/MANIFOLD MOUNTEDSubplate/manifold mounted
Valve TypeDIRECTIONAL CONTROL VALVEDirectional control valve