Vickers by Danfoss DG4S4 Series Directional Control Valves Single Stage DG4S4WT018CH60 (RIGHT)

DG4S4L 012N B 60, DG4S4L012NB60

02-119770

Model code: DG4S4L012NB60


Tools

Product specifications

Characteristic
Value
Description
Actuation TypeSOLENOID OPERATEDSolenoid operated
BrandVICKERS BY DANFOSSVickers by Danfoss
Design Series60 SERIES60 Series
Indicator LightYESYes
InterfaceISO4401-05/NFPA D05ISO4401-05/NFPA D05
Model Code 1DG4S4L012NB60
Product height in5.410
Product length in8.360
Product length mm212.344
Product width in2.580
Product width mm65.532
Seal typeBUNA-NBuna-N
Spool TypeSPOOL 2Spool 2
Spring ArrangementNO SPRING DETENTEDNo spring detented
StageSINGLE STAGESingle stage
Valve Mount TypeSUBPLATE/MANIFOLD MOUNTEDSubplate/manifold mounted
Valve TypeDIRECTIONAL CONTROL VALVEDirectional control valve