Vickers by Danfoss DG4S2-01 60 Design Directional Control Valves Single Stage DG4S2L012AB60 (RIGHT)

PBDG4S4L 016A B 60, PBDG4S4L016AB60

02-127718

Model code: PBDG4S4L016AB60


Tools

Product specifications

Characteristic
Value
Description
Actuation TypeSOLENOID OPERATEDSolenoid operated
BrandVICKERS BY DANFOSSVickers by Danfoss
Design Series60 SERIES60 Series
Electrical ConnectionINSTAPLUG MALE & FEMALE RECEP.Instaplug male and female receptacle
Indicator LightYESYes
InterfaceISO4401-05/NFPA D05ISO4401-05/NFPA D05
Model Code 1PBDG4S4L016AB60
Product height in3.850
Product length in6.840
Product length mm173.736
Product width in2.810
Product width mm71.374
Seal typeBUNA-NBuna-N
Spool TypeSPOOL 6Spool 6
Spring ArrangementSPRING OFFSET P-ASpring offset P-A
StageSINGLE STAGESingle stage
Valve Mount TypeSUBPLATE/MANIFOLD MOUNTEDSubplate/manifold mounted
Valve TypeDIRECTIONAL CONTROL VALVEDirectional control valve