Vickers by Danfoss DG3V-3 60 Design Directional Control Valves Single Stage DG3V37C7S60 (RIGHT)

DG3V 3 2A 7 B 60, DG3V32A7B60

02-141609

Model code: DG3V32A7B60


Tools

Product specifications

Characteristic
Value
Description
Actuation TypeHYDRAULIC OPERATEDHydraulic operated
BrandVICKERS BY DANFOSSVickers by Danfoss
Design Series60 SERIES60 Series
Flow rate upto GPM10.0
Flow rate upto LPM38.0
Fluid Cleanliness19/17/14 MICRON19/17/14 micron
Fluid compatibilityPETROLEUM OILSPetroleum oils
InterfaceISO4401-03ISO4401-03
Model Code 1DG3V32A7B60
Pressure rating BAR350
Pressure rating PSI5000
Product height in2.010
Product length in3.890
Product length mm98.806
Product width in1.880
Product width mm47.752
Seal typeBUNA-NBuna-N
Spool TypeSPOOL 2Spool 2
Spring ArrangementSPRING OFFSET END TO ENDSpring offset end to end
StageSINGLE STAGESingle stage
Tank port rating BAR210
Tank port rating PSI3000
Valve Mount TypeSUBPLATE/MANIFOLD MOUNTEDSubplate/manifold mounted
Valve TypeDIRECTIONAL CONTROL VALVEDirectional control valve
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4